- MVQ smart valve sensors
- Select products
Product comparison and selection
For datasheets, click on the product below
Interface | Output function | Elecrical design | Points to consider | |
---|---|---|---|---|
![]() MVQ101 |
IO-Link | 3x normally open/normally closed (selectable) | PNP |
|
![]() MVQ201 |
IO-Link |
2x normally open/normally closed (selectable) 1x digital input for solenoid control |
PNP |
|
Part No. | Bill of Materials | |
---|---|---|
![]() |
ZZ0628 | 1 x MVQ201 sensor 1 x EVC030 patchcord, 0.3 m, PVC 1 x solenoid valve, 5/2-way, convertible to 3/2-way |
ZZ0629 | 1 x MVQ201 sensor 1 x EVC030 patchcord, 0.3 m, PVC 1 x solenoid valve, 5/2-way, convertible to 3/2-way 1 x E12569 mounting plate, 80 x 30 x 10 mm |
|
ZZ0630 | 1 x MVQ201 sensor 1 x EVC030 patchcord, 0.3 m, PVC 1 x solenoid valve, 5/2-way, convertible to 3/2-way 1 x E12573 mounting plate, 130 x 30 x 10 mm |
Explore the full range of ifm's valve sensors.