Intelligent valve positioner for quarter-turn valves
ifm's MVQ301 kit is a valve positioner that also functions as a valve sensor. A valve sensor provides feedback on the valve position, while a valve positioner controls the opening and closing of the valve. The MVQ301 both provides feedback and positions the process valve to an exact degree by alternating the 3-way solenoid control valve.
| Reduce total cost of the system | Improve product quality and process visibility | Save on energy and compressed air | Maximum safety | |||
|---|---|---|---|---|---|---|
|
|
|
|
Positioners are used to control the pneumatic actuator and position the process valve as desired. In industries where precise fluid flow control is essential—such as oil and gas, chemical processing, food and beverage, and water treatment—valve positioners ensure that valves operate accurately and reliably, contributing to process efficiency, safety, and product quality control. The high-precision valve positioner from ifm for quarter-turn valves is designed based on the proven MVQ platform.
Key features:
- Smart algorithm: The MVQ positioner incorporates a self-learning smart algorithm within its sensor. When the sensor receives a command from the PLC or another control system, it intelligently recognizes the current valve position and compares it with the input. This dynamic algorithm ensures precise valve positioning.
- Dual-coil solenoid valve: The positioner includes a dual-coil (bi-stable) 5/3-way solenoid valve. By energizing both solenoids alternately, it controls the flow of compressed air to move in or out in order to move the valve to the correct position.
- Continuous learning: The smart MVQ positioner learns the valve it controls and improves its control performance each time the valve moves. The device continuously compares the actual value with the target value to compensate for interference affecting the control performance, such as temperature fluctuations or component wear.
- Modular design: The MVQ valve positioner kit consists of several separate parts, making it easy to replace individual components when damaged:
- a sensor/control unit MVQ301
- a dual-coil (bi-stable) 5/3-way solenoid valve
- a throttle plate for compressed air control
- all necessary pneumatic components and cables