- MVQ positioner solution
- Select products
MVQ valve positioner: Select products
Different versions of the intelligent valve positioner are supplied as a comprehensive set, which includes the MVQ301 sensor and control unit, a pneumatic solenoid valve, a throttle plate and a Y cable. Select the best IO-link enabled valve positioner for your application below.
| Part number | Valve type | Interface | IO-Link port | Operating pressure | Max. flow rate |
|---|---|---|---|---|---|
| ZZ0686 | Double-acting | IO-Link | B-port | 3...10 bar | 1250 L/min |
| ZZ0701* | Double-acting | IO-Link | B-port | 2.5...8 bar | 1250 L/min |
| ZZ0687 | Spring-return | IO-Link | B-port | 3...10 bar | 1250 L/min |
| ZZ0688 | Double-acting with defined safety position | IO-Link | B-port | 3...10 bar | 1250 L/min |
*Designed for harsh environments
Kit components
| For all positioner kits | |
|---|---|
| MVQ301 | Sensor and control unit |
| For ZZ0686 - Double acting valves | |
|---|---|
| ZJF120 | 5/3-way dual coil solenoid pilot valve |
| ZJF122 | Throttle plate |
| EVC508 | Y-splitter cable, 5-pin, 0.6 m |
| For ZZ0701 - Dauble acting valves (harsh environments) | |
|---|---|
| ZJF190 | 5/3-way dual coil solenoid pilot valve |
| ZJF191 | Throttle plate |
| EVT440 | Y-splitter cable, 5-pin, 0.5 m |
| For ZZ0687 - Spring-return valves | |
| ZJF121 | 3/3-way dual coil solenoid pilot valve |
| ZJF123 | Throttle plate |
| EVC508 | Y-splitter cable, 5-pin, 0.6 m |
| For ZZ0688 - Double acting valves with defined safety positions | |
|---|---|
| ZJF119 | 5/3-way dual coil solenoid pilot valve with predefined home position |
| ZJF122 | Throttle plate |
| EVC508 | Y-splitter cable, 5-pin, 0.6 m |
ifm's MVQ301 provides precise valve position feedback and real-time positioning to a specific degree.
ifm’s MVQ101 and MVQ201 also offer valve position feedback, with the MVQ201 capable of controlling the opening and closing of solenoid valves. The main difference is that the MVQ301 can set the valve to a specific position, while the MVQ201 can only open or close the valve.
For more information on these other valve sensors, visit the Learn more page.
| Interface | Output function | Electrical design | Points to consider | |
|---|---|---|---|---|
![]() MVQ101 |
IO-Link | 3x normally open/normally closed (selectable) | PNP |
|
![]() MVQ201 |
IO-Link |
2x normally open/normally closed (selectable) 1x digital input for solenoid control |
PNP |
|
Browse the ifm's entire family of valve sensors and valve positioners.
<< IO-Link benefits | Setup and support: Installation guidelines >>