- MVQ positioner solution
- IO-Link benefits
MVQ valve positioner: IO-Link benefits
ifm IO-Link enabled valve positioners can provide:
- Both continuous position monitoring and switching outputs for [Open] and [Close]. No extra sensors are needed.
- Bright LED position indication that is freely configurable.
- Detailed diagnostic information of the sensor.
- Detailed valve movement monitoring, e.g., opening time, closing time, control time.
- Built-in movement counter and threshold settings allows user to monitor the travel cycles of the valve, assisting predictive maintenance.
- Travel distance of the valve is monitored. A warning will be sent when a threshold, set up by the user, is exceeded to plan predictive maintenance actions.
Select an IO-Link enabled valve positioner or learn more about the technology behind valve positioner sensors.