Smart valve sensors improve process control with precise valve positioning
MVQ continuously monitors valve actuator position and can directly control the local solenoid. Self-learning algorithms are embedded to continually improve precision with each movement. Explore the features using the interactive model above.
Position Indicator
Visible window indicating the status of the valve if viewing from the factory floor.
Standard M12 connection
5-pin A-coded M12 standard connector provides three digital outputs to communicate the status of the valve position.
Status LEDs
Powerful LEDs radiate from every direction. The colors of the LEDs are programmable to show the status of the three outputs.
Solenoid output controls pilot valve from sensor
MVQ301 has a direct M12 connection between sensor and local solenoid pilot valve and provides an output to control the pilot valve.
Industry standard mounting
Mounting holes comply to standard ISO Namur spacing for quick installation to the valve’s actuator.
Rugged plastic housing
Rectangular design drops over actuator stem with no need for mechanical alignment.
Smart algorithms for precise valve positioning
By sensing the valve’s current position and controlling the solenoid to move the process valve to a desired position (e.g., 40%. 0% = closed, 100% = fully open), the system ensures accurate positioning.
Valve
The valve regulates the process, ensuring that fluids flow at the right rate.
Connector
The supplied connection cable for the two control valves with integrated LEDs (M12) enables diagnosis of the correct actuation of the solenoid valve.
Control valve
Integrated algorithms control the compressed air via the solenoid valve attached to the pneumatic actuator to ensure precise positioning. By controlling the supply and exhaust air, the valve is reliably moved to the desired position and held there securely.
Signal level in percent
Based on the signal from the control level indicating the degree to which the valve is to open in percent, the MVQ positioner enables extremely precise control, thus meeting the needs of even the most demanding applications.
Visual feedback
The MVQ provides reliable feedback on the current valve position in both the energized and de-energized condition