You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. LI5141

Sensor for point level detection

LI5141

LI0132--K-00KNPKG/US

Sensor for point level detection

LI5141

LI0132--K-00KNPKG/US

  • For the reliable point level monitoring in tanks and containers
  • Detection of minimum level, leakage or overflow of tanks
  • Easy empty and full adjustment by pressing just one pushbutton
  • Suitable for water, oils and coolants
  • User-friendly setting of the requested immersion depth of the sensor
phase-out article
Alternative articles: LI5131 Product comparison: LI5141 / LI5131 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 1
Probe length L [mm] 132
Application
Special feature Gold-plated contacts
Media hydrous coolants; oils; water; media similar to water
Dielectric constant of the medium > 1,8
Recommended media hydrous coolants; oils; water; media similar to water
Cannot be used for granulates; bulk material; acids; alkali
Tank pressure [bar] -0.5...0.5; (when mounting with mounting accessories: E43001 - E43007, E43019)
Oil
Medium temperature [°C] 0...65
Medium temperature short time [°C] 0...80
Water
Medium temperature [°C] 0...35; (LI5141 + E43103: 0...65; For water and hydrous media with temperatures > 35 °C install the unit into a climatic tube.)
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 22; (24 V)
Protection class III
Reverse polarity protection yes
Measuring principle capacitive
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1
Outputs
Total number of outputs 1
Output signal switching signal
Electrical design PNP
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Probe length L [mm] 132
Active range A [mm] 31
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -25...80
Protection IP 65; IP 67
Tests / approvals
EMC
EN 61000-6-2 : 2005 + Corr. 2005
EN 61000-6-4 : 2007
Shock resistance
DIN EN 60068-2-29 12 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 5 g (10...2000 Hz)
MTTF [years] 608
Mechanical data
Weight [g] 136
Dimensions [mm] Ø 16
Materials PP-GF30; TPE-U
Materials (wetted parts) PP
Displays / operating elements
Display
operation LED, green
switching status LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated