You probably do not come from: Estonia. If necessary, change to: United States
  1. Products
  2. PP7533

Pressure switch with ceramic measuring cell

PP7533

PP-025-SBG14-QFRKG/US/ /V

Pressure switch with ceramic measuring cell

PP7533

PP-025-SBG14-QFRKG/US/ /V

Article no longer available - archive entry
Alternative articles: PP7553 Product comparison: PP7533 / PP7553 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range
0...25 bar 0...363 psi 0...2.5 MPa
Process connection threaded connection G 1/4 external thread internal thread:M5
Application
Special feature Gold-plated contacts
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -25...90; (on request: -40...90 °C)
Min. bursting pressure
350 bar 5075 psi 35 MPa
Pressure rating
100 bar 1450 psi 10 MPa
Type of pressure relative pressure
Electrical data
Operating voltage [V] 9.6...30 DC
Current consumption [mA] < 45
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.3
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 170
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
0...25 bar 0...363 psi 0...2.5 MPa
Set point SP
0.3...25 bar 4...363 psi 0.03...2.5 MPa
Reset point rP
0.2...24.9 bar 2...362 psi 0.02...2.49 MPa
In steps of
0.1 bar 1 psi 0.01 MPa
Accuracy / deviations
Switch point accuracy [% of the span] < ± 1,5
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting)
Linearity deviation [% of the span] < ± 0,5
Hysteresis deviation [% of the span] < ± 0,1
Long-term stability [% of the span] < ± 0,1; (per year)
Response times
Response time [ms] < 3
Damping process value dAP [s] 0...4
Software / programming
Adjustment of the switch point programming unit / teach function
Interfaces
Communication interface EPS
Operating conditions
Ambient temperature [°C] -40...90
Storage temperature [°C] -40...100
Protection IP 68; (BFSL = Best Fit Straight Line; LS = limit value setting)
Tests / approvals
EMC
radiation of interference according to the automotive directive 1995/54/EC
immunity according to the automotive directive 1995/54/EC annex IX
HF radiated 150 V/m
pulse resistance ISO 7637
supply ISO 7637-2 (Pulse 1a, 1b, 2, 3a, 3b, 4, 6, 7)
signal cables ISO 7637-3 (Pulse a und b)
immunity EN 61000-6-2
EN 61000-4-2 ESD 8/15 kV
EN 61000-4-3 HF radiated 100 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 60068-2-27 / DIN IEC 60068-2-29 1000 g
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials stainless steel (304/1.4301); FKM; PEI
Materials (wetted parts) stainless steel (303/1.4305); ceramics; FKM
Min. pressure cycles 100 million
Process connection threaded connection G 1/4 external thread internal thread:M5
Restrictor element integrated no (can be retrofitted)
Displays / operating elements
Display
operation LED, green
switching status 2 x LED, yellow
Teach function yes
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated