You probably do not come from: Estonia. If necessary, change to: United States
  1. Products
  2. E10689

Connection cable

E10689

VDOAH040MSS0003B04STGH040MSS

Connection cable

E10689

VDOAH040MSS0003B04STGH040MSS

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 3 m, PUR, orange, Ø 5 mm; 4 x 0.25 mm² (128 x Ø 0.05 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated