- Products
- M95004
Magnetic sensor with two switch points for brake diagnosis
M95004
M9G4085PARKG/A/US
Magnetic sensor with two switch points for brake diagnosis
M95004
M9G4085PARKG/A/US
- For use in wind turbines
- With three switching outputs and programmable switch points
- Wide operating temperature range
- High overall accuracy and long-term stability
Article no longer available - archive entry
customer-specific type label
Product characteristics
Output function | 2 x normally closed / 1 x normally open |
---|---|
Dimensions [mm] | Ø 40 |
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | 10...36 DC; ("supply class 2" to cULus) |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Outputs
Output function | 2 x normally closed / 1 x normally open |
---|---|
Max. voltage drop switching output DC [V] | 5.4 |
Minimum load current [mA] | 2 |
Max. leakage current [mA] | 0.5 |
Permanent current rating of switching output DC [mA] | 80 |
Switching frequency DC [Hz] | 0.5 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Measuring range [mm] | 52...137 |
---|
Accuracy / deviations
Hysteresis [mm] | 0.5 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|---|
Protection | IP 20; IP 67; (plunger side: IP 20; connector side: IP 67) |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 277 | ||||||||||||
UL approval |
|
Mechanical data
Weight [g] | 687.6 |
---|---|
Dimensions [mm] | Ø 40 |
Materials | brass white bronze coated; plunger: stainless steel; LED window: PA |
Tightening torque [Nm] | < 20 |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Notes | customer-specific type label | |
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|