Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Process connection | G 1/4 external thread |
Media | aggressive media |
---|---|
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 5 |
Medium temperature [°C] | -25...80 |
---|
Operating voltage [V] | 20...36 DC |
---|---|
Current consumption [mA] | < 45 |
Reverse polarity protection | yes |
Power-on delay time [s] | < 20 |
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 400 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Setting range [cm/s] | 3...200 |
---|---|
Greatest sensitivity [cm/s] | 3...40 |
Temperature gradient [K/min] | 7 |
---|
Response time [s] | 2...20 |
---|
Response time [s] | 2...20 |
---|
Adjustment of the switch point | potentiometer |
---|
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Materials | PBT-GF20 |
---|---|
Materials (wetted parts) | PTFE |
Process connection | G 1/4 external thread |
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x M12; coding: A |
---|