Type of light | red light |
---|---|
Housing | rectangular |
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | 35; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 150 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Range [m] | 0.2...2; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Polarisation filter available | yes |
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
EMC |
|
---|
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 75 x 19 x 30 | |
Materials | PBT | |
Lens material |
|
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x M12; coding: A |
---|