Type of light | infrared light |
---|---|
Housing | rectangular |
Function principle | Diffuse reflection sensor |
---|
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 37 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100; (200 (...50 °C)) |
Switching frequency DC [Hz] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Range [mm] | 1...800; (white paper 200 x 200 mm 90% remission) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 80 |
Light spot dimensions refer to | at maximum range |
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
EMC |
|
---|
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 75 x 27 x 62 | |
Materials | PBT | |
Lens material |
|
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x 7/8" / M12; coding: A |
---|