Type of light | infrared light |
---|---|
Housing | rectangular |
Special feature | Function check output |
---|---|
Function principle | Through-beam sensor |
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | II |
Reverse polarity protection | yes |
Overvoltage protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Electrical design | NPN |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Function check output | yes |
Max. voltage drop of function check output [V] | 3.5 |
Max. current load for function check output [mA] | 10 |
Permanent current rating of switching output DC [mA] | 100; (200 (...50 °C)) |
Switching frequency DC [Hz] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Transmitter / receiver | receiver |
---|---|
Range [m] | < 25 |
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
EMC |
|
---|
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 75 x 27 x 62 | |
Materials | PA; PBT | |
Lens material |
|
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | terminals: ...1.5 mm²; Cable sheath: Ø 4.5...10 mm; Cable gland: M16 X 1.5 |
---|
excess gain graph
|
|
---|