Electrical design | PNP; (self-monitoring system) |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 10 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 |
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to F400 control monitor or as 2-wire DC DNP |
Operating voltage [V] | 10...36 DC |
Protection class | II |
Reverse polarity protection | no |
Electrical design | PNP; (self-monitoring system) |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 6.5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 30 |
Short-circuit protection | no |
Overload protection | no |
Sensing range [mm] | 10 |
---|---|
Real sensing range Sr [mm] | 10 ± 10 % |
Operating distance [mm] | 0...8.1 |
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
EMC |
|
---|
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 |
Thread designation | M30 x 1.5 |
Materials | brass nickel-plated; PBT |
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Cable: 10 m, PVC; 3 x 0.5 mm² |
---|