Output function | normally open |
---|---|
Sensing range [mm] | 2 |
Special feature | Magnetic-field immune |
---|---|
Pressure rating [psi] | 3000 |
Magnetic-field immune | yes |
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC/DC |
Reverse polarity protection | yes |
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 7 |
Max. voltage drop switching output AC [V] | 7 |
Minimum load current [mA] | 8 |
Max. leakage current [mA] | 1.7 |
Permanent current rating of switching output AC [mA] | 300 |
Permanent current rating of switching output DC [mA] | 300 |
Short-time current rating of switching output [mA] | 300 |
Switching frequency AC [Hz] | 20 |
Switching frequency DC [Hz] | 20 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Correction factor | stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 |
---|---|
Hysteresis [% of Sr] | 5 |
Switch point drift [% of Sr] | -0.5...0.5 |
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Mounting | flush mountable |
---|---|
Cylinder type | pneumatic and hydraulic cylinders |
Materials | aluminium |
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Connector: 1 x 7/8"; coding: A |