Operating voltage [V] | < 60 AC / < 75 DC |
---|---|
Protection class | III |
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67; (if screwed on) |
Materials | TPU |
---|---|
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Cable: 10 m, PVC, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm ) |
Connection | Connector: 1 x M8, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
---|