Special feature | Halogen-free |
---|
Operating voltage [V] | 10...30 DC |
---|
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Materials | TPU |
---|---|
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |
Connection | Cable: 7 m, PUR, Halogen-free, black, Ø 4.7 mm; 4 x 0.34 mm² (43 x Ø 0.1 mm ) |
---|
Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |