Special feature | Halogen-free |
---|
Operating voltage [V] | < 24 AC/DC |
---|---|
Overvoltage protection | yes; (VDR) |
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Dimensions [mm] | 15 x 15 x 46.5 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
Connection | Cable: 1 m, PUR, Halogen-free; cross-linked; 3 x 0.5 mm² |
---|
Connector: 1 x valve type A DIN, angled; Moulded body: TPU; Locking: brass, nickel-plated |