Special feature | Halogen-free |
---|
Operating voltage [V] | < 250 AC / < 300 DC |
---|
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Dimensions [mm] | 15 x 15 x 42 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
Connection | Cable: 5 m, PUR, Halogen-free; 4 x 0.34 mm² |
---|
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |