Special feature | Halogen-free |
---|
Operating voltage [V] | 10...55 DC |
---|---|
Protection class | III |
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 65 |
Materials | TPU |
---|---|
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Connector: 1 x M8, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
Connection | Cable: 2 m, Halogen-free; 3 x 0.34 mm² |
---|
Connector: 1 x M8, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |