Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | < 125 AC / < 150 DC |
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Dimensions [mm] | 20 x 20 x 52.5 |
---|---|
Materials | PA |
Moulded-body material | PA |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
terminals: ...0.75 mm²; Cable sheath: Ø 4...6 mm |
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PA; Locking: brass, nickel-plated |
---|