Operating voltage [V] | 10...30 DC |
---|
Electrical design | PNP |
---|
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Dimensions [mm] | 36 x 15 x 26 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Material nut | diecast zinc, nickel-plated |
Pack quantity | 1 pcs. |
---|
Cable: 2 m, PVC, black, Ø 4.5 mm; 4 x 0.34 mm² (182 x Ø 0.05 mm ) |
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated |
---|