You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. TT3181

Temperature probe sensor

TT3181

TT-300KBBD08- /US/ /V

Temperature probe sensor

TT3181

TT-300KBBD08- /US/ /V

Article no longer available - archive entry
Alternative articles: TT3281 or TT3081 Product comparison: TT3181 / TT3281 / TT3081 When selecting an alternative article and accessories please note that technical data may differ!
  • cul
Product characteristics
Measuring range
-40...150 °C -40...302 °F
Installation length EL [mm] 360
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 100; (to DIN EN 60751, class A)
Media liquids and gases
Pressure rating [bar] 160
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Probe length L [mm] 360
Measuring range
-40...150 °C -40...302 °F
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Response times
Dynamic response T05 / T09 [s] 1 / 3; (to DIN EN 60751)
Operating conditions
Ambient temperature [°C] -25...80
Note on ambient temperature
plug area
Storage temperature [°C] -40...100
Protection IP 68; IP 69K
Tests / approvals
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 5 g (10...2000 Hz)
Mechanical data
Weight [g] 85
Dimensions [mm] Ø 8
Materials stainless steel (316L/1.4404)
Materials (wetted parts) stainless steel (316L/1.4404)
Probe diameter [mm] 8
Installation length EL [mm] 360
Remarks
Remarks
operating voltage "supply class 2" according to cULus
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated