You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Bolt-on and screw-in sensors
  5. TS2151

Temperature cable sensor with process connection

TS2151

TS-200KCKD8 /US/ /V

Temperature cable sensor with process connection

TS2151

TS-200KCKD8 /US/ /V

Article no longer available - archive entry
Alternative articles: TS2089 or TS2289 Product comparison: TS2151 / TS2089 / TS2289 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Measuring range
-40...150 °C -40...302 °F
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class B)
Media liquids and gases
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Measuring range
-40...150 °C -40...302 °F
Accuracy / deviations
Accuracy [K] ± (0,30 K + 0,005 x|t|)
Response times
Dynamic response T05 / T09 [s] 7 / 18; (to DIN EN 60751)
Operating conditions
Protection IP 67
Mechanical data
Weight [g] 113
Dimensions [mm] Ø 8 / L = 50
Materials stainless steel; FKM
Materials (wetted parts) stainless steel (316L/1.4404)
Probe diameter [mm] 8
Remarks
Remarks
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, FKM
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated