- Products
- ST1404
Flow sensor for connection to an evaluation unit
ST1404
STM12AAC/US-100-H
Flow sensor for connection to an evaluation unit
ST1404
STM12AAC/US-100-H
Article no longer available - archive entry
Product characteristics
Process connection | M12 x 1 |
---|
Application
Media | Liquids; aggressive media |
---|---|
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 5 |
Medium temperature [°C] | -25...80 |
---|
Electrical data
Connection to control monitor | VS 0100 |
---|
Measuring/setting range
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Accuracy / deviations
Temperature gradient [K/min] | 7 |
---|
Response times
Response time [s] | 2...20 |
---|
Response time [s] | 2...20 |
---|
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Housing | threaded type |
---|---|
Dimensions [mm] | M12 x 1 |
Thread designation | M12 x 1 |
Materials | PTFE |
Process connection | M12 x 1 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Maximum cable length: 100 m |
---|