- Products
- ST0569
Flow monitor
ST0569
SCE18ADBFPKG/US-100-IPF
Flow monitor
ST0569
SCE18ADBFPKG/US-100-IPF
Article no longer available - archive entry
Alternative articles: SI5010 + E40104 Product comparison: ST0569 / SI5010 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Process connection | T-piece QL 18 / ST DIN 2353 |
Application
Application | high pressure |
---|---|
Media | Liquids |
Medium temperature [°C] | 10...50 |
Pressure rating [bar] | 300 |
Electrical data
Operating voltage [V] | 20...36 DC |
---|---|
Current consumption [mA] | < 45 |
Reverse polarity protection | yes |
Power-on delay time [s] | < 20 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 400 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Setting range [cm/s] | 100...500 |
---|
Accuracy / deviations
Temperature gradient [K/min] | 300 |
---|
Response times
Response time [s] | 1...2 |
---|
Software / programming
Adjustment of the switch point | potentiometer |
---|
Operating conditions
Ambient temperature [°C] | 10...60 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 60 x 41 x 101 |
---|---|
Materials | PBT-GF20 |
Materials (wetted parts) | stainless steel (316Ti/1.4571) |
Process connection | T-piece QL 18 / ST DIN 2353 |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|