You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. ST0545

Flow monitor

ST0545

SCR14ADBFPKG/US

Flow monitor

ST0545

SCR14ADBFPKG/US

Article no longer available - archive entry
Alternative articles: SI0504 + E40099 Product comparison: ST0545 / SI0504 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Number of inputs and outputs Number of digital outputs: 1
Process connection G 1/4 external thread
Application
Application high pressure
Media Liquids
Medium temperature [°C] -25...80
Pressure rating [bar] 300
Electrical data
Operating voltage [V] 20...36 DC
Current consumption [mA] < 45
Reverse polarity protection yes
Power-on delay time [s] < 20
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1
Outputs
Total number of outputs 1
Output signal switching signal
Electrical design PNP
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 400
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Accuracy / deviations
Temperature gradient [K/min] 15
Response times
Response time [s] 1...10
Software / programming
Adjustment of the switch point potentiometer
Operating conditions
Ambient temperature [°C] -20...80
Protection IP 67
Mechanical data
Materials PBT-GF20
Materials (wetted parts) stainless steel (316Ti/1.4571)
Process connection G 1/4 external thread
Displays / operating elements
Display
function 11 x LED
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A