- Products
- ST0539
Flow monitor
ST0539
SCK38ABAFNKG/PH
Flow monitor
ST0539
SCK38ABAFNKG/PH
Article no longer available - archive entry
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Process connection | R 3/8 |
Application
Media | Liquids |
---|---|
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 30 |
Electrical data
Operating voltage [V] | 20...36 DC |
---|---|
Current consumption [mA] | < 45 |
Reverse polarity protection | yes |
Power-on delay time [s] | < 20 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | NPN |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 400 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Accuracy / deviations
Temperature gradient [K/min] | 15 |
---|
Response times
Response time [s] | 1...10 |
---|
Software / programming
Adjustment of the switch point | potentiometer |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | R 3/8 / L = 83 |
---|---|
Thread designation | R 3/8 |
Materials | PBT-GF20 |
Materials (wetted parts) | stainless steel (303/1.4305) |
Process connection | R 3/8 |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; 3 x 0.5 mm², PVC |
---|