You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. SI0513

Flow monitor

SI0513

SID10ABHFPKG/US-100-IPF

Flow monitor

SI0513

SID10ABHFPKG/US-100-IPF

Article no longer available - archive entry
Alternative articles: SI0553 Product comparison: SI0513 / SI0553 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 1
Process connection M18 x 1,5 internal thread
Application
Media Liquids; Gases
Medium temperature [°C] -25...80
Pressure rating [bar] 30
Liquids
Medium temperature [°C] -25...80
Gases
Medium temperature [°C] -25...80
Electrical data
Operating voltage [V] 20...36 DC; (to SELV/PELV)
Current consumption [mA] < 80
Reverse polarity protection yes
Power-on delay time [s] 15; (optically indicated)
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1
Outputs
Total number of outputs 1
Output signal switching signal
Electrical design PNP
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 400
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Liquids
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Gases
Setting range [cm/s] 200...3000
Greatest sensitivity [cm/s] 200...800
Accuracy / deviations
Temperature gradient [K/min] 300
Response times
Response time [s] 1...10
Liquids
Response time [s] 1...10
Gases
Response time [s] 1...10
Software / programming
Adjustment of the switch point pushbutton
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (55...2000 Hz)
Mechanical data
Dimensions [mm] M18 x 1.5
Thread designation M18 x 1.5
Materials PBT-GF20
Materials (wetted parts) Hastelloy C-4 (2.4610); O-ring: FPM 8 x 1,5 gr 80° Shore A
Process connection M18 x 1,5 internal thread
Displays / operating elements
Display
function 10 x LED, three-colour
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A