You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. SF3306

Flow sensor for connection to an evaluation unit

SF3306

SFR12ADB/US-100

Flow sensor for connection to an evaluation unit

SF3306

SFR12ADB/US-100

Article no longer available - archive entry
Product characteristics
Process connection G 1/2
Application
Medium temperature [°C] -25...80
Pressure rating [bar] 300
Measuring/setting range
Liquids
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Gases
Setting range [cm/s] 200...2000
Greatest sensitivity [cm/s] 200...800
Operating conditions
Protection IP 67
Mechanical data
Housing threaded type
Dimensions [mm] 27 x 27 x 72
Materials stainless steel (316Ti/1.4571)
Materials (wetted parts) stainless steel (316Ti/1.4571)
Process connection G 1/2
Electrical connection
Connection Connector: 1 x M12; coding: A; Maximum cable length: 100 (5 x 0.5mm²) m