You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. SF0711

Flow sensor for connection to an evaluation unit

SF0711

SFR12AACE1

Flow sensor for connection to an evaluation unit

SF0711

SFR12AACE1

Article no longer available - archive entry
Product characteristics
Process connection G 1/2 external thread
Application
Application Ex zone 1
Medium temperature [°C] -25...80
Pressure rating [bar] 5
Liquids
Application Ex zone 1
Medium temperature [°C] -25...80
Electrical data
Connection to control monitor VS 0200 Exi
Measuring/setting range
Liquids
Setting range [cm/s] 0...60
Greatest sensitivity [cm/s] 0...20
Accuracy / deviations
Temperature gradient [K/min] 7
Response times
Response time [s] 2...20
Liquids
Response time [s] 2...20
Operating conditions
Protection IP 67
Mechanical data
Housing threaded type
Materials PTFE
Materials (wetted parts) PTFE
Process connection G 1/2 external thread
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm²