You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. RV1063

Incremental encoder with solid shaft

RV1063

RV-2000-I05/J

Incremental encoder with solid shaft

RV1063

RV-2000-I05/J

Article no longer available - archive entry
  • ce
  • cruus
Product characteristics
Resolution 2000 resolution
Shaft design solid shaft
Shaft diameter [mm] 10
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] 5 DC
Current consumption [mA] 150
Outputs
Electrical design TTL
Max. current load per output [mA] 20
Switching frequency [kHz] 300
Phase difference A and B [°] 90
Measuring/setting range
Resolution 2000 resolution
Operating conditions
Ambient temperature [°C] -30...100
Storage temperature [°C] -30...100
Max. relative air humidity [%] 98
Protection IP 64
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
15 g (55...2000 Hz)
Mechanical data
Dimensions [mm] Ø 58 / L = 95.5
Materials aluminium
Max. revolution, mechanical [U/min] 12000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design solid shaft
Shaft diameter [mm] 10
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 10
Max. shaft load radial (at the shaft end) [N] 20
Electrical connection
Connector: 1 x M23 (ifm 1001.4), axial
Diagrams and graphs
Pulse diagram
direction of rotation clockwise (looking at the shaft)