- Products
- RP6010
Incremental encoder with hollow shaft
RP6010
RP-1000-I24/N10
Incremental encoder with hollow shaft
RP6010
RP-1000-I24/N10
- Defined pulse sequence for the reliable detection of rotational speeds
- For precise position determination and linear measurement
- Easy mounting directly on the shaft of the drive
- Radial cable connection for use where space is restricted
- High shock and vibration resistance
Article no longer available - archive entry
Product characteristics
Resolution | 1000 resolution |
---|---|
Shaft design | continuous hollow shaft |
Shaft diameter [mm] | 20 |
Application
Function principle | incremental |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 150 |
Outputs
Electrical design | HTL |
---|---|
Max. current load per output [mA] | 50 |
Switching frequency [kHz] | 160 |
Short-circuit protection | yes |
Type of short-circuit protection | < 60 s |
Phase difference A and B [°] | 90 |
Measuring/setting range
Resolution | 1000 resolution |
---|
Operating conditions
Ambient temperature [°C] | -30...50 | ||
---|---|---|---|
Note on ambient temperature |
|
||
Storage temperature [°C] | -30...100 | ||
Max. relative air humidity [%] | 75; (briefly: 95 %; condensation not permissible) | ||
Protection | IP 64 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 886.8 | |
---|---|---|
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 6000 | |
Max. starting torque [Nm] | 15 | |
Reference temperature torque [°C] | 20 | |
Shaft design | continuous hollow shaft | |
Shaft diameter [mm] | 20 | |
Shaft fit | H7 | |
Shaft material |
|
|
Installation depth of shaft [mm] | > 46 | |
Max. axial shaft misalignment [mm] | 1,5; (Only to compensate for installation tolerances and thermal expansion.; No dynamic movement allowed.) |
Electrical connection
Cable: 1 m, PUR; radial |
Diagrams and graphs
Pulse diagram
|
|
---|