You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. PZ5122

Pressure sensor with LED bar display

PZ5122

PZ-100MSBM12-HFPKG/US/ /V

Pressure sensor with LED bar display

PZ5122

PZ-100MSBM12-HFPKG/US/ /V

Article no longer available - archive entry
Alternative articles: PN5002 Product comparison: PZ5122 / PN5002 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Number of inputs and outputs Number of digital outputs: 1
Measuring range [MPa] 0...10
Process connection threaded connection M12 x 1,5 internal thread ISO 6149
Application
Special feature Gold-plated contacts
Application for industrial applications
Media liquids and gases
Conditionally suitable for For gaseous media the application is limited to max. 25 bar.
Medium temperature [°C] -25...80
Min. bursting pressure [MPa] 65
Pressure rating [MPa] 30
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 50
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1
Outputs
Total number of outputs 1
Output signal switching signal
Electrical design PNP
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 10
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range [MPa] 0...10
Set point SP [MPa] 0.5...10
Reset point rP [MPa] 0.3...9.8
In steps of [MPa] 0.1
Note on hysteresis
adjustable
Accuracy / deviations
Switch point accuracy [% of the final value] < ± 2,0
Repeatability [% of the final value] < ± 0,25; (with temperature fluctuations < 10 K)
Temperature drift per 10 K < ± 0.3
Software / programming
Adjustment of the switch point programming button
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Dimensions [mm] Ø 34 / L = 91.5
Materials stainless steel (303/1.4305); PBT; PC; PA; NBR; EPDM/X; FKM
Materials (wetted parts) stainless steel (303/1.4305); ceramics; FKM
Min. pressure cycles 100 million
Process connection threaded connection M12 x 1,5 internal thread ISO 6149
Displays / operating elements
Display
switching status LED, yellow
measured values 10 x LED, green Resolution 10% of the final value
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; coding: A; Contacts: gold-plated