You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OU5098

Retro-reflective sensor

OU5098

OUP-HNKG/US-100-DNO

Retro-reflective sensor

OU5098

OUP-HNKG/US-100-DNO

Article no longer available - archive entry
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...50 DC
Current consumption [mA] 30; ((24 V))
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design NPN
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 160
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] < 1.5; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 28 x 16 x 51
Materials PPO modified
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Angle bracket
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A