- Products
- OU5084
Diffuse reflection sensor
OU5084
OUN-DPKG/US-100-DPO
Diffuse reflection sensor
OU5084
OUN-DPKG/US-100-DPO
Article no longer available - archive entry
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Special feature | Diffuse reflection sensor for short ranges |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | < 35 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Electrical design | PNP |
---|---|
Output function | dark-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 20...40; (white paper 200 x 200 mm) |
---|---|
Max. light spot diameter [mm] | 20 |
Light spot dimensions refer to | at maximum range |
Diffuse reflection sensor for short ranges | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 70.6 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 28 x 16 x 51 | |
Materials | PPO modified | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|