You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OU5072

Retro-reflective sensor

OU5072

OUR-DXOG/S 4- Leiter

Retro-reflective sensor

OU5072

OUR-DXOG/S 4- Leiter

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 20
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 950
Outputs
Electrical design PNP/NPN
Output function dark-on mode
Max. voltage drop switching output DC [V] 2; ((PNP) / < 1 (NPN))
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 160
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] < 3; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 28 x 16 x 51
Materials PPE modified
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Angle bracket
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 4 x 0.34 mm²