You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OU5026

Diffuse reflection sensor

OU5026

OUN-DPKG

Diffuse reflection sensor

OU5026

OUN-DPKG

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing rectangular
Application
Special feature Diffuse reflection sensor for short ranges
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 35; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design PNP
Output function dark-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 160
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 20...40; (white paper 200 x 200 mm)
Max. light spot diameter [mm] 20
Light spot dimensions refer to at maximum range
Diffuse reflection sensor for short ranges yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 28 x 16 x 51
Materials PPO modified
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Angle bracket: 1, E20211
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.34 mm²
Diagrams and graphs
excess gain graph