You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OT5201

Diffuse reflection sensor with background suppression

OT5201

OTH-CPKG

Diffuse reflection sensor with background suppression

OT5201

OTH-CPKG

Article no longer available - archive entry
Alternative articles: OT5211 Product comparison: OT5201 / OT5211 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing rectangular
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 25; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 950
Outputs
Electrical design PNP
Output function complementary
Max. voltage drop switching output DC [V] 2.9
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 700
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 50...700; (white paper 200 x 200 mm)
Range adjustable yes
Max. light spot diameter [mm] 35
Light spot dimensions refer to at maximum range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -40...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 75 x 17 x 33
Materials Polycarbonat
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Angle bracket: 1, E20441
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 4 x 0.34 mm²
Diagrams and graphs
accuracy graph
x: distance sensor/object [mm]
y: min. distance object/background [mm]
1 = object black (6 % remission) , background white (90 % remission)
2 = object grey (18 % remission) , background white (90 % remission)
3 = object white (90 % remission) , background white (90 % remission)
Note : range % = setting in % of the range