- Products
- OL5020
Through-beam sensor receiver
OL5020
OLELFPKG/US-100
Through-beam sensor receiver
OL5020
OLELFPKG/US-100
Article no longer available - archive entry
Alternative articles: O5E700 + E21122 Product comparison: OL5020 / O5E700 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | Function check output |
---|---|
Function principle | Through-beam sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | II |
Reverse polarity protection | yes |
Overvoltage protection | yes |
Type of light | red light |
Wave length [nm] | 675 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Function check output | yes |
Max. voltage drop of function check output [V] | 3.5 |
Max. current load for function check output [mA] | 10 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Detection zone
Transmitter / receiver | receiver |
---|---|
Range [m] | < 60 |
Range adjustable | yes |
Diameter of the smallest detectable object [mm] | 3 |
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 75 x 27 x 62 | |
Materials | PBT | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|