You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OJ5045

Diffuse reflection sensor with background suppression

OJ5045

OJH-FNKG/FO/AS

Diffuse reflection sensor with background suppression

OJ5045

OJH-FNKG/FO/AS

Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 25
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 15...400; (white paper 200 x 200 mm 90% remission)
Range adjustable yes
Max. light spot diameter [mm] 18
Light spot dimensions refer to Range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.042
Housing rectangular
Dimensions [mm] 35 x 24 x 11
Materials housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS
Lens material
PMMA
Lens alignment front lens
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Electronic lock yes
Accessories
Items supplied
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A
Diagrams and graphs
a: sensor
b: object
c: background
x: distance sensor/object [mm]
y: min. distance object/background [mm]
accuracy graph
x: distance sensor/object [mm]
y: min. distance object/background [mm]
1 = object black (6 % remission) , background white (90 % remission)
2 = object grey (18 % remission) , background white (90 % remission)
3 = object white (90 % remission) , background white (90 % remission)