- Products
- OI0014
Fibre-optic amplifier
OI0014
OIF-FBOW
Fibre-optic amplifier
OI0014
OIF-FBOW
Article no longer available - archive entry
Alternative articles: OI0013 Product comparison: OI0014 / OI0013 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | threaded type |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC |
Protection class | II |
Reverse polarity protection | no |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Output function | light-on/dark-on mode; (parameterisable) |
---|---|
Max. voltage drop switching output AC [V] | 4 |
Max. leakage current [mA] | 12 |
Permanent current rating of switching output AC [mA] | 300 |
Short-time current rating of switching output [mA] | 2200; (10 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 15 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Range [m] | < 0.3 |
---|---|
Range [mm] | < 70 |
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Dimensions [mm] | M30 x 1.5 / L = 125 |
Thread designation | M30 x 1.5 |
Materials | PPO modified; PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|||||
---|---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: ...1.5 mm²; Cable gland: M20 X 1.5 |
---|