You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OG5031

Retro-reflective sensor

OG5031

OGR-HPKG/US-100-DPO

Retro-reflective sensor

OG5031

OGR-HPKG/US-100-DPO

Article no longer available - archive entry
Alternative articles: OG5086 Product comparison: OG5031 / OG5086 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing threaded type
Application
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...50 DC
Current consumption [mA] 16; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design PNP
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 160
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] < 3; (Prismatic reflector Ø 80 E20005)
Range referred to prismatic reflector [m] 0.1...3; (Prismatic reflector Ø 80 E20005)
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1 / L = 80
Thread designation M18 x 1
Materials brass nickel-plated
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A