You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OG5014

Diffuse reflection sensor

OG5014

OGT-HNKG

Diffuse reflection sensor

OG5014

OGT-HNKG

Article no longer available - archive entry
Product characteristics
Housing threaded type
Application
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 10; ((24 V))
Protection class II
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 160
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] < 100; (white paper 200 x 200 mm)
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials brass nickel-plated
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²