You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OB5027

Fibre-optic amplifier

OB5027

OBF-FNKG/T/US

Fibre-optic amplifier

OB5027

OBF-FNKG/T/US

Article no longer available - archive entry
Alternative articles: OBF504 Product comparison: OB5027 / OBF504 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature Function check output
Design for fibre optics with metal sheath FE/FT-50
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 35
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Function check output yes
Max. voltage drop of function check output [V] 3.5
Max. current load for function check output [mA] 10
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Time function [s] 0.002...0.09
Detection zone
Range [m] 0...1; (Through-beam sensor)
Range [mm] 0...150; (Diffuse reflection sensor)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 36 x 15 x 60
Materials ABS
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
unsafe zone 1 x LED, red
excess gain 4 x LED, green
Remarks
Remarks
light-on mode corresponds to the NC output function for through-beam fibre optics
corresponds to the NO output function for diffuse-reflection fibre optics
dark-on mode corresponds to the NO output function for through-beam fibre optics
corresponds to the NC output function for diffuse-reflection fibre optics
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A