You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. MK5012

Cylinder sensor for integrated profile cylinders

MK5012

MKP3000-BPKG

Cylinder sensor for integrated profile cylinders

MK5012

MKP3000-BPKG

Article no longer available - archive entry
Alternative articles: MK5115 + E11799 Product comparison: MK5012 / MK5115 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] 37 x 30 x 27
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Reverse polarity protection yes
Max. power-on delay time [ms] 2
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 300
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Response sensitivity [mT] 3
Travel speed [m/s] < 5
Accuracy / deviations
Hysteresis [mm] 1
Repeatability [mm] 0.1
Operating conditions
Ambient temperature [°C] -25...75
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
Mechanical data
Sensing face front
Cylinder type integrated profile cylinders
Dimensions [mm] 37 x 30 x 27
Materials aluminium; plastics
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR / PVC; 3 x 0.25 mm²