You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. M95003

magnetic sensor with three switch points for monitoring locked states

M95003

M9G4075PARKG/A/US

magnetic sensor with three switch points for monitoring locked states

M95003

M9G4075PARKG/A/US

  • For the reliable detection of the locked state of rotors
  • For use in wind turbines
  • With three switching outputs and programmable switch points
  • Wide operating temperature range
  • High overall accuracy and long-term stability
  • ce
  • cul
Product characteristics
Output function 2 x normally closed / 1 x normally open
Dimensions [mm] Ø 40 / L = 120
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...36 DC; ("supply class 2" to cULus)
Protection class III
Reverse polarity protection yes
Outputs
Output function 2 x normally closed / 1 x normally open
Max. voltage drop switching output DC [V] 5.4
Minimum load current [mA] 2
Max. leakage current [mA] 0.5
Permanent current rating of switching output DC [mA] 80
Switching frequency DC [Hz] 0.5
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Measuring range [mm] 62...137
Accuracy / deviations
Hysteresis [mm] 0.5
Operating conditions
Ambient temperature [°C] -40...70
Protection IP 20; IP 67; (plunger side: IP 20; connector side: IP 67)
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 3 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 emission class B
IEC 60255-5 4 kV line to line, Ri: 500 Ohm
Mechanical data
Weight [g] 0.001
Dimensions [mm] Ø 40 / L = 120
Materials brass white bronze coated; plunger: stainless steel; LED window: PA
Tightening torque [Nm] < 20
Displays / operating elements
Display
switching status 4 x 90° LED, yellow OUT 1
switching status 4 x 90° LED, red OUT 3
Remarks
Remarks
On delivery: all outputs / LEDs switch on/off / flashing
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated