You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. KN5117

Capacitive sensor

KN5117

KNQ01NUKFPKG/6M

Capacitive sensor

KN5117

KNQ01NUKFPKG/6M

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally open / normally closed; (selectable)
Sensing range [mm] adjustment to the empty and full state possible
Housing rectangular
Dimensions [mm] 72 x 36 x 10
Application
Special feature Function check output
Installation detection through non-metallic container wall or on bypass pipes
Media dry bulk material; liquids
Recommended media media with a dielectric constant < 20; oils
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 30; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Function check output yes
Max. voltage drop of function check output [V] 3.5
Max. current load for function check output [mA] 10
Permanent current rating of switching output DC [mA] 150
Switching frequency DC [Hz] 5
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] adjustment to the empty and full state possible
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 72 x 36 x 10
Materials PC; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Accessories
Items supplied
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 4 x 0.14 mm²