You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. KH2001

Capacitive sensor

KH2001

SKH-2010-ABOA

Capacitive sensor

KH2001

SKH-2010-ABOA

Article no longer available - archive entry
  • ce
Product characteristics
Output function normally open
Sensing range [mm] 10
Housing threaded type
Dimensions [mm] M22 x 1
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC/DC
Protection class II
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6
Minimum load current [mA] 4
Max. leakage current [mA] 2.0 (250 V AC) / 1.5 (110 V AC) / 0.8 (24 V DC)
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 100
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 50
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -15...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M22 x 1
Thread designation M22 x 1
Materials brass nickel-plated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.5 mm²