You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. KG5056

Capacitive sensor

KG5056

KG-3007-BPKG/NI

Capacitive sensor

KG5056

KG-3007-BPKG/NI

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 6.5; (fixed, sealed with screw retaining compound)
Housing threaded type
Dimensions [mm] M18 x 1 / L = 84
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 10 (24 V DC) / < 15 (36 V DC)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 50
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 6.5; (fixed, sealed with screw retaining compound)
Real sensing range Sr [mm] 6.5 ± 10 %
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 84
Thread designation M18 x 1
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.34 mm²